Punch sets for LST hole punch
This product is outdated.
expires on 31.12.2024
- Find wholesaler
Dimensions
Width | 34 mm |
---|---|
Length | 34 mm |
Height | 15 mm |
Diameter | 30 mm |
Material characteristics
Industry quality | no |
---|
mechanical properties
Type of accessory | other |
---|
Tender text
Log in to mySpelsberg to download tender texts. mySpelsberg Login
Similar products
Your direct line to our experts
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.