Einbaugehäuse IBTronic H120-P (97600401) Product: Spelsberg
  • Products
  • Pages
  • News
  • Distributors
This article is archived!

Installation housing

IBTronic H120-P

Productnumber: 97600401 | Dimensions: 150 x 150 x 106 mm

Installation housing, for site cast or prefabricated concrete structures, for the installation of LV/HV/LED-luminaires and loudspeakers, suitable for adhesive fixing and opposing shuttering, for installation in ceilings from 140 mm, wall installation with IBT support spars, for the installation of VDE-approved lights per DIN EN 60598 (VDE 0711), as well as with F identification or MM identification, protection class IP30, rated insulation voltage: 400V AC, Halogen free

Selectable outlet aperture: Fermacell® plasterboard, variable up to Ø 100 mm. For the installation of VDE-tested luminaires in accordance with DIN EN 60598 (VDE 0711), and with F-identification or MM-identification, maximum installation depth LV luminaires: 75 mm, HV lights: 80 mm, lamp output halogen max. 50 W, lamp output, LED max. 20 W, adhesive fixing or nail installation, membrane for perforation, sealing range M16 - M32

electrical characteristics

Rated insulation voltage AC 400 V
Type of protection IP30
Suitable for Concrete construction

Colours

Cover colour other

Dimensions

Width 150 mm
Length 150 mm
Height 106 mm
Inner height 80 mm

Material characteristics

Halogen free yes
Flammability class according with UL94 HB
Glow-wire flammability according to EN 60695-2-11 650 °C
Industry quality no

mechanical properties

Type of fastening adhesive fixing or nail installation

Ambient conditions

max. relative humidity 25°C - %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C

Material

Base unit material Polypropylene
Cover material Polypropylene

Download Data Sheet

Download Data Sheet

Installation instructions

Assembly instruction pdf (592 KB)

Dimensioned drawing

Dimensional drawing pdf (52 KB)
Dimensional drawing dxf (499 KB)
Dimensional drawing dwg (154 KB)
Dimensional drawing jpg (861 KB)

Certificate

UKCA Declaration EN pdf (50 KB)
CE Declaration DE/EN/PL pdf (315 KB)
CE Declaration DE/EN/FR pdf (222 KB)

Accessories

Nailing tool NAH IBTronic H 120

  • Dimensions : 15 x 36 x 38,5 mm
  • Productnumber: 97921801

1 set = 4 pcs.

 

For fitting the IBTronic-P universal installation enclosure in site cast concrete applications. Four...

 

This article is archived!

Standard rail NS 35-90

  • Dimensions : 80 x 88 x 7,5 mm
  • Productnumber: 97980001

standard rail (35 mm) for subsequent installation in IBTronic-TT...

 

Standard rail acc. to DIN EN 60715, 35 x 7.5mm

 

This article is archived!

Fermacell® plasterboard FPD 120

  • Dimensions : 120 x 12,5 x 120 mm
  • Productnumber: 97980101

in H120 P

 

Fermacell® plate, for retrospective installation

 

Blank strip K0 K15 BL

  • Dimensions : 21 x 110 x 15,3 mm
  • Productnumber: 97953201

2 blank cleats per box required

 

Blank cleat for mounting the mounting box K0 EK and the mounting box K15 EK for opposing formwork, 2...

 

Support spar STH 70

  • Dimensions : 6 x 70 x 6 mm
  • Productnumber: 97957001

 

Support spars for various wall thicknesses in opposing formwork, always used in conjunction with...

 

Support spar STH 90

  • Dimensions : 6 x 90 x 6 mm
  • Productnumber: 97959001

 

Support spars for various wall thicknesses in opposing formwork, always used in conjunction with...

 

Support spar STH 100

  • Dimensions : 6 x 100 x 6 mm
  • Productnumber: 97960001

 

Support spars for various wall thicknesses in opposing formwork, always used in conjunction with...

 

Support spar STH 110

  • Dimensions : 6 x 110 x 6 mm
  • Productnumber: 97961001

 

Support spars for various wall thicknesses in opposing formwork, always used in conjunction with...

 

Support spar STH 130

  • Dimensions : 6 x 130 x 6 mm
  • Productnumber: 97963001

 

Support spars for various wall thicknesses in opposing formwork, always used in conjunction with...

 

Support spar STH 140

  • Dimensions : 6 x 140 x 6 mm
  • Productnumber: 97964001

 

Support spars for various wall thicknesses in opposing formwork, always used in conjunction with...

 

Support spar STH 150

  • Dimensions : 6 x 150 x 6 mm
  • Productnumber: 97965001

 

Support spars for various wall thicknesses in opposing formwork, always used in conjunction with...

 

Support spar STH 170

  • Dimensions : 6 x 170 x 6 mm
  • Productnumber: 97967001

 

Support spars for various wall thicknesses in opposing formwork, always used in conjunction with...

 

Support spar STH 190

  • Dimensions : 6 x 190 x 6 mm
  • Productnumber: 97969001

 

Support spars for various wall thicknesses in opposing formwork, always used in conjunction with...

 

Support spar STH 230

  • Dimensions : 6 x 230 x 6 mm
  • Productnumber: 97973001

 

Support spars for various wall thicknesses in opposing formwork, always used in conjunction with...

 

Support spar STH 240

  • Dimensions : 6 x 240 x 6 mm
  • Productnumber: 97974001

 

Support spars for various wall thicknesses in opposing formwork, always used in conjunction with...

 

Support spar STH 290

  • Dimensions : 6 x 290 x 6 mm
  • Productnumber: 97979001

 

Support spars for various wall thicknesses in opposing formwork, always used in conjunction with...

 

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

BIM-Data

BIM-Data Download 3D-BIM-Data

Your request

Your information

Companydata

BIM-Format

Tender text

Similar products

This article is archived!

Installation housing IBTronic H120-S1

  • Dimensions : 150 x 150 x 106 mm
  • Productnumber: 97600101

Outlet aperture: 1-way receptacle. For the installation of VDE-tested...

 

Installation housing, for site cast or prefabricated concrete structures, for the installation of...

 

This article is archived!

Installation housing IBTronic H120-S2

  • Dimensions : 150 x 150 x 106 mm
  • Productnumber: 97600201

Outlet aperture: 2-way receptacle. For the installation of VDE-tested...

 

Installation housing, for site cast or prefabricated concrete structures, for the installation of...

 

This article is archived!

Installation housing IBTronic H120-68

  • Dimensions : 150 x 150 x 106 mm
  • Productnumber: 97600501

Outlet aperture: Ø 68 mm. For the installation of VDE-tested...

 

Installation housing, for site cast or prefabricated concrete structures, for the installation of...

 

This article is archived!

Installation housing IBTronic H120-0

  • Dimensions : 150 x 150 x 106 mm
  • Productnumber: 97600301

selectable outlet aperture: Ø 108/120 mm For the installation of...

 

Installation housing, for site cast or prefabricated concrete structures, for the installation of...

 

This article is archived!

Installation housing IBTronic H120-120-0

  • Dimensions : 150 x 150 x 106 mm
  • Productnumber: 97600801

outlet aperture: ø 116 mm

 

Installation housing, for site cast or prefabricated concrete structures, for the installation of...

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist