Gehäuse IBTronic XL H 185 FE (97660402) Export solutions: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Enclosure

IBTronic XL H 185 FE

Productnumber: 97660402 | Dimensions: 255 x 280 x 130 mm

Enclosure, for prefabricated construction, for the installation of VDE-tested luminaires in accordance with DIN EN 60598 (VDE 0711), and with F-identification or MM-identification, maximum installation depth LV luminaires: 105 mm, HV lights: 110 mm, lamp output max. 50W / LED 25W, with additional connection space, (e.g. for installing an electronic safety transformer up to max. 150 VA), protection class IPX4, rated insulation voltage: 400V AC, Halogen free

Outlet aperture: Fermacell® plasterboard, variable to max. Ø 150 mm, 8 combi-conduit entries 4 x 16 mm, 4 x 19 mm, integrated conduit stopper and strain relief for conduits 16 mm, 19 mm, adhesive fixing or nail installation, integrated conduit adapter, sealing range M16 - M19

electrical characteristics

Rated insulation voltage AC 400 V
Type of protection IPX4
Suitable for Concrete construction

Dimensions

Width 255 mm
Length 280 mm
Height 130 mm

Material characteristics

Halogen free yes
Flammability class according with UL94 HB
Glow-wire flammability according to EN 60695-2-11 650 °C
Industry quality no

mechanical properties

Type of fastening adhesive fixing or nail installation

Ambient conditions

max. relative humidity 25°C - %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C

Material

Base unit material Polypropylene
Cover material Polypropylene

Download Data Sheet

Download Data Sheet

Installation instructions

Assembly instruction PL/NL/DK/CZ pdf (419 KB)
Assembly instruction DE/EN/FR/ES pdf (1 MB)

Dimensioned drawing

Dimensional drawing pdf (541 KB)
Dimensional drawing dxf (5 MB)
Dimensional drawing dwg (991 KB)
Dimensional drawing jpg (1 MB)

Certificate

CE Declaration DE/EN/PL pdf (315 KB)
CE Declaration DE/EN/FR pdf (222 KB)
UKCA Declaration EN pdf (50 KB)

Accessories

Fermacell® plasterboard FPD 185

  • Dimensions : 185 x 12,5 x 185 mm
  • Productnumber: 97980201

in IBTronic XL H185

 

Fermacell® plate, for retrospective installation

 

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

BIM-Data

BIM-Data Download 3D-BIM-Data

Your request

Your information

Companydata

BIM-Format

Tender text

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist