Verschlussdeckel K0 VD (97710001) Accessories: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

sealing plate

K0 VD

Productnumber: 97710001 | Dimensions: 70 x 110 x 4,8 mm

Sealing plate, white, flame retardant, for special boxes

Dimensions

Width 70 mm
Length 110 mm
Height 4.8 mm

Material characteristics

Industry quality no

mechanical properties

Type of accessory other

Download Data Sheet

Download Data Sheet

Certificate

CE Declaration DE/EN/FR pdf (219 KB)
UKCA Declaration EN pdf (49 KB)

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

Tender text

Similar products

This article is archived!

sealing plate K1 VD

  • Productnumber: 97510001

 

Sealing plate, white, flame retardant, for special boxes

 

This article is archived!

sealing plate K2 VD

  • Productnumber: 97510201

 

Sealing plate, white, flame retardant, for special boxes

 

sealing plate K3 VD

  • Dimensions : 142 x 142 x 4,5 mm
  • Productnumber: 98010001

 

Sealing plate, white, flame retardant, for special boxes

 

sealing plate K4 VD

  • Dimensions : 202 x 307 x 16,3 mm
  • Productnumber: 98010401

 

Sealing plate, white, flame retardant, for special boxes

 

sealing plate K15 VD

  • Dimensions : 110 x 115 x 5 mm
  • Productnumber: 97710501

 

Sealing plate, white, flame retardant, for special boxes

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist