Verschlussdeckel K15 VD (97710501) Accessories: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

sealing plate

K15 VD

Productnumber: 97710501 | Dimensions: 110 x 115 x 5 mm

Sealing plate, white, flame retardant, for special boxes

Dimensions

Width 110 mm
Length 115 mm
Height 5 mm

Material characteristics

Industry quality no

mechanical properties

Type of accessory other

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing dxf (239 KB)
Dimensional drawing dwg (61 KB)
Dimensional drawing pdf (48 KB)
Dimensional drawing jpg (489 KB)

Certificate

UKCA Declaration EN pdf (49 KB)
CE Declaration DE/EN/FR pdf (219 KB)

Accessories

sealing plate K0 VD

  • Dimensions : 70 x 110 x 4,8 mm
  • Productnumber: 97710001

 

Sealing plate, white, flame retardant, for special boxes

 

Tender text

Similar products

sealing plate K0 VD

  • Dimensions : 70 x 110 x 4,8 mm
  • Productnumber: 97710001

 

Sealing plate, white, flame retardant, for special boxes

 

This article is archived!

sealing plate K1 VD

  • Productnumber: 97510001

 

Sealing plate, white, flame retardant, for special boxes

 

This article is archived!

sealing plate K2 VD

  • Productnumber: 97510201

 

Sealing plate, white, flame retardant, for special boxes

 

sealing plate K3 VD

  • Dimensions : 142 x 142 x 4,5 mm
  • Productnumber: 98010001

 

Sealing plate, white, flame retardant, for special boxes

 

sealing plate K4 VD

  • Dimensions : 202 x 307 x 16,3 mm
  • Productnumber: 98010401

 

Sealing plate, white, flame retardant, for special boxes

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist