Verschlussdeckel K3 VD (98010001) Accessories: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

sealing plate

K3 VD

Productnumber: 98010001 | Dimensions: 142 x 142 x 4,5 mm

Sealing plate, white, flame retardant, for special boxes

Dimensions

Width 142 mm
Length 142 mm
Height 4.5 mm

Material characteristics

Industry quality no

mechanical properties

Type of accessory other

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing dwg (66 KB)
Dimensional drawing dxf (270 KB)
Dimensional drawing pdf (52 KB)
Dimensional drawing jpg (532 KB)

Certificate

CE Declaration DE/EN/FR pdf (219 KB)
UKCA Declaration EN pdf (49 KB)

Tender text

Similar products

sealing plate K0 VD

  • Dimensions : 70 x 110 x 4,8 mm
  • Productnumber: 97710001

 

Sealing plate, white, flame retardant, for special boxes

 

This article is archived!

sealing plate K1 VD

  • Productnumber: 97510001

 

Sealing plate, white, flame retardant, for special boxes

 

This article is archived!

sealing plate K2 VD

  • Productnumber: 97510201

 

Sealing plate, white, flame retardant, for special boxes

 

sealing plate K4 VD

  • Dimensions : 202 x 307 x 16,3 mm
  • Productnumber: 98010401

 

Sealing plate, white, flame retardant, for special boxes

 

sealing plate K15 VD

  • Dimensions : 110 x 115 x 5 mm
  • Productnumber: 97710501

 

Sealing plate, white, flame retardant, for special boxes

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist