Buchsenklemme KB NH 00 (07672001) Busbar housing with operating equipment: Spelsberg
  • Products
  • Pages
  • News
  • Distributors
This product is outdated. expires on 31.12.2024

Tunnel terminal

KB NH 00

Productnumber: 07672001 | Dimensions: 22 x 40 x 18 mm

Tunnel terminal for NH 00 fuse switch disconnector for connecting 3 x 1.5-16 mm²

Set = 3 pcs.

electrical characteristics

shockproof No
Connection 1: Connection type Screws
Connection 1: Clamping points per pole 1
Connection 1: Suitable for Cu conductors 1
Connection 1: Suitable for Al conductors 0
Connection 1: Connectable conductor cross-section, fine-wire with ferrule (min) 2.5 mm²
Connection 1: Connectable conductor cross-section, fine-wire with ferrule (max) 16 mm²
Connection 1: Connectable conductor cross-section, single-wire (min) 2.5 mm²
Connection 1: Connectable conductor cross-section, single-wire (max) 25 mm²
Connection 1: Connectable conductor cross-section, stranded (min) 2.5 mm²
Connection 1:Connectable conductor cross-section, stranded (max) 25 mm²
Connection 2: Connection type Screws
Connection 2: Suitable for Cu conductors 1
Connection 2: Suitable for Al conductors 0
Connection 2: Connectable conductor cross-section, fine-wire with ferrule (min) 2.5 mm²
Connection 2: Connectable conductor cross-section, fine-wire with ferrule (max) 10 mm²
Connection 2: Connectable conductor cross-section, single-wire (min) 2.5 mm²
Connection 2: Connectable conductor cross-section, single-wire (max) 16 mm²
Connection 2: Connectable conductor cross-section, stranded (min) 2.5 mm²
Connection 2: Connectable conductor cross-section, stranded (max) 16 mm²

Dimensions

Width 22 mm
Length 40 mm
Height 18 mm

Material characteristics

Industry quality no

mechanical properties

Connection 1: Tightening moment 2 Nm

Download Data Sheet

Download Data Sheet

Tender text

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist