Kanaleinbaudose KD 1 70/50 K3 ws (37045001) Floor-mounted: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Channel installation box

KD 1 70/50 K3 ws

Productnumber: 37045001 | Dimensions: 71 x 71 x 54 mm

Channel installation box, rated insulation voltage: 400V AC, certified by VDE (DIN EN 50085-1 (VDE 0604-1))

for installation in Kleinhuis wall trunking/device installation ducts

electrical characteristics

Rated insulation voltage AC 400 V

Colours

Cover colour green

Dimensions

Width 71 mm
Length 71 mm
Height 54 mm

Material characteristics

Halogen free no
Industry quality no

Ambient conditions

max. relative humidity 25°C 100 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location Indoors

Material

Base unit material Polypropylene
Cover material Polypropylene

Certificates

Test mark VDE (DIN EN 50085-1 (VDE 0604-1))

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing pdf (183 KB)
Dimensional drawing dxf (2 MB)
Dimensional drawing dwg (352 KB)
Dimensional drawing jpg (1 MB)

Certificate

UKCA Declaration EN pdf (50 KB)
CE Declaration DE/EN/FR pdf (312 KB)
VDE Certificate DE/EN pdf (652 KB)

Tender text

Similar products

Channel installation box KD 1 70/47 K2 gr

  • Dimensions : 71 x 71 x 51 mm
  • Productnumber: 37004701

for installation in Gewiss wall trunking/device installation ducts

 

Channel installation box, rated insulation voltage: 400V AC, certified by VDE (DIN EN 50085-1 (VDE...

 

This article is archived!

Channel installation box KD 2 70/47 K2 gr

  • Dimensions : 55 mm
  • Productnumber: 38204701

2-way, for installation in Gewiss wall trunkings/device installation...

 

Channel installation box, rated insulation voltage: 400V AC, certified by VDE (DIN EN 50085-1 (VDE...

 

Channel installation box KD 2 70/50 K3 ws

  • Dimensions : 71 x 142 x 54 mm
  • Productnumber: 38245001

2-way, for installation in Kleinhuis wall trunking/device installation...

 

Channel installation box, rated insulation voltage: 400V AC, certified by VDE (DIN EN 50085-1 (VDE...

 

Channel installation box KD 1 70/52 K2 gn

  • Dimensions : 71 x 71 x 56 mm
  • Productnumber: 37005201

for installation in Gewiss wall trunking/device installation ducts

 

Channel installation box, rated insulation voltage: 400V AC, certified by VDE (DIN EN 50085-1 (VDE...

 

Channel installation box KD 2 70/52 K2 gn

  • Dimensions : 71 x 142 x 56 mm
  • Productnumber: 38205201

2-way, for installation in Gewiss wall trunking/device installation...

 

Channel installation box, rated insulation voltage: 400V AC, certified by VDE (DIN EN 50085-1 (VDE...

 

This article is archived!

Channel installation box KD 1 70/55 K1 sw

  • Dimensions : 55 mm
  • Productnumber: 39105501

for installation in Tehalit and Ackermann wall trunking/device...

 

Channel installation box, rated insulation voltage: 400V AC, certified by VDE (DIN EN 50085-1 (VDE...

 

This article is archived!

Channel installation box KD 2 70/55 K1 sw

  • Dimensions : 55 mm
  • Productnumber: 39205501

2-way, for installation in Tehalit and Ackermannwall trunkings/device...

 

Channel installation box, rated insulation voltage: 400V AC, certified by VDE (DIN EN 50085-1 (VDE...

 

Channel installation box KD 1 70/55 K3 gr

  • Dimensions : 71 x 71 x 59 mm
  • Productnumber: 37045501

for installation in Kleinhuis wall trunking/device installation ducts

 

Channel installation box, rated insulation voltage: 400V AC, certified by VDE (DIN EN 50085-1 (VDE...

 

Channel installation box KD 2 70/55 K3 gr

  • Dimensions : 71 x 142 x 59 mm
  • Productnumber: 38245501

2-way, for installation in Kleinhuis wall trunking/device installation...

 

Channel installation box, rated insulation voltage: 400V AC, certified by VDE (DIN EN 50085-1 (VDE...

 

Channel installation box KD 1 70/55 K2 gr

  • Dimensions : 71 x 71 x 59 mm
  • Productnumber: 37005501

for installation in Rehau wall trunking/device installation ducts

 

Channel installation box, rated insulation voltage: 400V AC, certified by VDE (DIN EN 50085-1 (VDE...

 

This article is archived!

Channel installation box KD 2 70/55 K2 gr

  • Dimensions : 55 mm
  • Productnumber: 38205501

2-way, for installation in Rehau wall trunkings/device installation...

 

Channel installation box, rated insulation voltage: 400V AC, certified by VDE (DIN EN 50085-1 (VDE...

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist