Kanaleinbaudose KD 2 70/44 F1 gr (36210401) Front-mounted: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Channel installation box

KD 2 70/44 F1 gr

Productnumber: 36210401 | Dimensions: 80 x 142 x 44 mm

Channel installation box, rated insulation voltage: 400V AC, certified by VDE (DIN EN 50085-1 (VDE 0604-1))

2-way, for installation in Gewiss and Rehau wall trunking/device installation ducts

electrical characteristics

Rated insulation voltage AC 400 V

Colours

Cover colour grey

Dimensions

Width 80 mm
Length 142 mm
Height 44 mm

Material characteristics

Halogen free no
Industry quality no

Ambient conditions

max. relative humidity 25°C 100 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location Indoors

Material

Base unit material Polypropylene
Cover material Polypropylene

Certificates

Test mark VDE (DIN EN 50085-1 (VDE 0604-1))

Download Data Sheet

Download Data Sheet

Certificate

CE Declaration DE/EN/FR pdf (312 KB)
VDE Certificate DE/EN pdf (651 KB)
UKCA Declaration EN pdf (50 KB)

Tender text

Similar products

Channel installation box KD 1 70/47 F1 gr

  • Dimensions : 80 x 79 x 47 mm
  • Productnumber: 36110701

for installation in Gewiss and Rehau wall trunking/device installation...

 

Channel installation box, rated insulation voltage: 400V AC, certified by VDE (DIN EN 50085-1 (VDE...

 

Channel installation box KD 1 70/47 F2 gn

  • Dimensions : 80 x 79 x 47 mm
  • Productnumber: 36140701

for installation in Niedax wall trunking/device installation ducts

 

Channel installation box, rated insulation voltage: 400V AC, certified by VDE (DIN EN 50085-1 (VDE...

 

This article is archived!

Channel installation box KD 2 70/44 F2 gn

  • Dimensions : 47 mm
  • Productnumber: 36240401

2-way, for installation in Niedax wall trunkings/device installation...

 

Channel installation box, rated insulation voltage: 400V AC, certified by VDE (DIN EN 50085-1 (VDE...

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist