Channel installation box, rated insulation voltage: 400V AC, certified by VDE (DIN EN 50085-1 (VDE 0604-1))
2-way, for installation in Gewiss wall trunkings/device installation ducts
Channel installation box
Productnumber: 38204701 | Dimensions: 55 mm
Channel installation box, rated insulation voltage: 400V AC, certified by VDE (DIN EN 50085-1 (VDE 0604-1))
2-way, for installation in Gewiss wall trunkings/device installation ducts
Rated insulation voltage AC | 400 V |
---|
Cover colour | green |
---|
Height | 55 mm |
---|
Halogen free | no |
---|---|
Industry quality | no |
max. relative humidity 25°C | 100 % |
---|---|
max. relative humidity 40°C | 50 % |
Min. ambient temperature | -25 °C |
Max. ambient temperature | 40 °C |
24h ambient temperature | 35 °C |
Installation location | Indoors |
Base unit material | Polypropylene |
---|---|
Cover material | Polypropylene |
Test mark | VDE (DIN EN 50085-1 (VDE 0604-1)) |
---|
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.