Kanaleinbaudose KD 2 70/55 K2 gr (38205501) Floor-mounted: Spelsberg
  • Products
  • Pages
  • News
  • Distributors
This article is archived!

Channel installation box

KD 2 70/55 K2 gr

Productnumber: 38205501 | Dimensions: 55 mm

Channel installation box, rated insulation voltage: 400V AC, certified by VDE (DIN EN 50085-1 (VDE 0604-1))

2-way, for installation in Rehau wall trunkings/device installation ducts

electrical characteristics

Rated insulation voltage AC 400 V

Colours

Cover colour green

Dimensions

Height 55 mm

Material characteristics

Halogen free no
Industry quality no

Ambient conditions

max. relative humidity 25°C 100 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location Indoors

Material

Base unit material Polypropylene
Cover material Polypropylene

Certificates

Test mark VDE (DIN EN 50085-1 (VDE 0604-1))

Download Data Sheet

Download Data Sheet

Certificate

UKCA Declaration EN pdf (50 KB)
VDE Certificate DE/EN pdf (652 KB)
CE Declaration DE/EN/FR pdf (312 KB)

Tender text

Similar products

Channel installation box KD 1 70/47 K2 gr

  • Dimensions : 71 x 71 x 51 mm
  • Productnumber: 37004701

for installation in Gewiss wall trunking/device installation ducts

 

Channel installation box, rated insulation voltage: 400V AC, certified by VDE (DIN EN 50085-1 (VDE...

 

This article is archived!

Channel installation box KD 2 70/47 K2 gr

  • Dimensions : 55 mm
  • Productnumber: 38204701

2-way, for installation in Gewiss wall trunkings/device installation...

 

Channel installation box, rated insulation voltage: 400V AC, certified by VDE (DIN EN 50085-1 (VDE...

 

Channel installation box KD 1 70/50 K3 ws

  • Dimensions : 71 x 71 x 54 mm
  • Productnumber: 37045001

for installation in Kleinhuis wall trunking/device installation ducts

 

Channel installation box, rated insulation voltage: 400V AC, certified by VDE (DIN EN 50085-1 (VDE...

 

Channel installation box KD 2 70/50 K3 ws

  • Dimensions : 71 x 142 x 54 mm
  • Productnumber: 38245001

2-way, for installation in Kleinhuis wall trunking/device installation...

 

Channel installation box, rated insulation voltage: 400V AC, certified by VDE (DIN EN 50085-1 (VDE...

 

Channel installation box KD 1 70/52 K2 gn

  • Dimensions : 71 x 71 x 56 mm
  • Productnumber: 37005201

for installation in Gewiss wall trunking/device installation ducts

 

Channel installation box, rated insulation voltage: 400V AC, certified by VDE (DIN EN 50085-1 (VDE...

 

Channel installation box KD 2 70/52 K2 gn

  • Dimensions : 71 x 142 x 56 mm
  • Productnumber: 38205201

2-way, for installation in Gewiss wall trunking/device installation...

 

Channel installation box, rated insulation voltage: 400V AC, certified by VDE (DIN EN 50085-1 (VDE...

 

This article is archived!

Channel installation box KD 1 70/55 K1 sw

  • Dimensions : 55 mm
  • Productnumber: 39105501

for installation in Tehalit and Ackermann wall trunking/device...

 

Channel installation box, rated insulation voltage: 400V AC, certified by VDE (DIN EN 50085-1 (VDE...

 

This article is archived!

Channel installation box KD 2 70/55 K1 sw

  • Dimensions : 55 mm
  • Productnumber: 39205501

2-way, for installation in Tehalit and Ackermannwall trunkings/device...

 

Channel installation box, rated insulation voltage: 400V AC, certified by VDE (DIN EN 50085-1 (VDE...

 

Channel installation box KD 1 70/55 K3 gr

  • Dimensions : 71 x 71 x 59 mm
  • Productnumber: 37045501

for installation in Kleinhuis wall trunking/device installation ducts

 

Channel installation box, rated insulation voltage: 400V AC, certified by VDE (DIN EN 50085-1 (VDE...

 

Channel installation box KD 2 70/55 K3 gr

  • Dimensions : 71 x 142 x 59 mm
  • Productnumber: 38245501

2-way, for installation in Kleinhuis wall trunking/device installation...

 

Channel installation box, rated insulation voltage: 400V AC, certified by VDE (DIN EN 50085-1 (VDE...

 

Channel installation box KD 1 70/55 K2 gr

  • Dimensions : 71 x 71 x 59 mm
  • Productnumber: 37005501

for installation in Rehau wall trunking/device installation ducts

 

Channel installation box, rated insulation voltage: 400V AC, certified by VDE (DIN EN 50085-1 (VDE...

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist