Klappfenster KF 12 (56741201) AK UL certified small distribution boards: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Hinged window

KF 12

Productnumber: 56741201 | Dimensions: 228 x 80 x 24,2 mm

Hinged window, for fitting to enclosure cover, for maximum 12 modules à 17.5 mm, with transparent hinged window, frame with sealing on both sides, with drilling template and fixing screws

electrical characteristics

Type of protection IP65

Dimensions

Width 228 mm
Length 80 mm
Height 24.2 mm

Material characteristics

Flammability class according with UL94 V2
Glow-wire flammability according to EN 60695-2-11 960 °C
Industry quality no

mechanical properties

Type of accessory other

Ambient conditions

Installation location protected outdoor areas

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing pdf (145 KB)
Dimensional drawing jpg (842 KB)
Dimensional drawing dwg (277 KB)
Dimensional drawing dxf (1 MB)

Certificate

CE Declaration DE/EN/FR pdf (217 KB)
UKCA Declaration EN pdf (48 KB)

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

Tender text

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist