for NH fuse base, for NH fuse switch disconnector, for PE/N terminals, for copper conductors, for laminated flat copper
Clamp connection, for CU conductors 1x (150-300)rm/rf, Laminated flat copper 25 x 1-13 mm
Flat terminal clamp
Productnumber: 07671301 | Dimensions: 17 x 58,5 x 30 mm
for NH fuse base, for NH fuse switch disconnector, for PE/N terminals, for copper conductors, for laminated flat copper
Clamp connection, for CU conductors 1x (150-300)rm/rf, Laminated flat copper 25 x 1-13 mm
shockproof | No |
---|---|
Connection 1: Connection type | Screws |
Connection 1: Clamping points per pole | 1 |
Connection 1: Suitable for Cu conductors | 1 |
Connection 1: Suitable for Al conductors | 0 |
Connection 1: Connectable conductor cross-section, fine-wire without ferrule (min) | 150 mm² |
Connection 1: Connectable conductor cross-section, fine-wire without ferrule (max) | 300 mm² |
Connection 1: Connectable conductor cross-section, fine-wire with ferrule (min) | 150 mm² |
Connection 1: Connectable conductor cross-section, fine-wire with ferrule (max) | 300 mm² |
Connection 1: Connectable conductor cross-section, single-wire (min) | 150 mm² |
Connection 1: Connectable conductor cross-section, single-wire (max) | 300 mm² |
Connection 1: Connectable conductor cross-section, stranded (min) | 150 mm² |
Connection 1:Connectable conductor cross-section, stranded (max) | 300 mm² |
Width | 17 mm |
---|---|
Length | 58.5 mm |
Height | 30 mm |
Industry quality | no |
---|
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.