Konustrichter KOT 40 (97063701) Wall/ceiling transitions: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Cone funnel

KOT 40

Productnumber: 97063701 | Dimensions: 71 x 71 x 114,9 mm

Cone funnel, for wall-to-wall connections or wall-ceiling transfers in large panel constructions and for connections from risers (e.g. telephone TV) also suitable for magnet fixing and opposing formwork, rated insulation voltage: 400V AC, Halogen free

magnet and nail installation, sealing range M40, support spar compatible

electrical characteristics

Rated insulation voltage AC 400 V
Suitable for Concrete construction

Dimensions

Width 71 mm
Length 71 mm
Height 114.9 mm

Material characteristics

Halogen free yes
Flammability class according with UL94 HB
Glow-wire flammability according to EN 60695-2-11 650 °C
Industry quality no

mechanical properties

Type of fastening magnet and nail installation

Ambient conditions

max. relative humidity 25°C - %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C

Material

Base unit material Polypropylene
Cover material Polypropylene

Download Data Sheet

Download Data Sheet

Installation instructions

Assembly instruction DE/EN/FR/ES pdf (3 MB)

Dimensioned drawing

Dimensional drawing jpg (830 KB)
Dimensional drawing pdf (25 KB)
Dimensional drawing dxf (122 KB)
Dimensional drawing dwg (145 KB)

Certificate

UKCA Declaration EN pdf (48 KB)
CE Declaration DE/EN/PL pdf (46 KB)
CE Declaration DE/EN/FR pdf (52 KB)

Accessories

IBT Accessories NAS-AL

  • Dimensions : 8,4 x 30 x 8,4 mm
  • Productnumber: 97924001

spreader nail, aluminium 40 mm, with plastic plug for fixing the boxes...

 

Fixings for steel formwork

 

IBT Accessories NA-AL

  • Dimensions : 3,5 x 40 x 3,5 mm
  • Productnumber: 97924201

aluminium nail, 40 mm, long-ridged

 

Fixings for wood / plastic formwork, for site cast concrete or poured concrete construction on...

 

IBT Accessories NA-AL/gl

  • Dimensions : 3,1 x 45 x 3,1 mm
  • Productnumber: 97924301

aluminium nail, 40 mm, smooth

 

Fixings for wood / plastic formwork, for site cast concrete or poured concrete construction on...

 

This article is archived!

Cartridge insert STH-ELP

  • Productnumber: 97953601

 

Cartridge insert, 6 mm Ø, when support spar tolerance compensation is required, (in combination with...

 

Support spar STH 70

  • Dimensions : 6 x 70 x 6 mm
  • Productnumber: 97957001

 

Support spars for various wall thicknesses in opposing formwork, always used in conjunction with...

 

Support spar STH 90

  • Dimensions : 6 x 90 x 6 mm
  • Productnumber: 97959001

 

Support spars for various wall thicknesses in opposing formwork, always used in conjunction with...

 

Support spar STH 100

  • Dimensions : 6 x 100 x 6 mm
  • Productnumber: 97960001

 

Support spars for various wall thicknesses in opposing formwork, always used in conjunction with...

 

Support spar STH 110

  • Dimensions : 6 x 110 x 6 mm
  • Productnumber: 97961001

 

Support spars for various wall thicknesses in opposing formwork, always used in conjunction with...

 

Support spar STH 130

  • Dimensions : 6 x 130 x 6 mm
  • Productnumber: 97963001

 

Support spars for various wall thicknesses in opposing formwork, always used in conjunction with...

 

Support spar STH 140

  • Dimensions : 6 x 140 x 6 mm
  • Productnumber: 97964001

 

Support spars for various wall thicknesses in opposing formwork, always used in conjunction with...

 

Support spar STH 150

  • Dimensions : 6 x 150 x 6 mm
  • Productnumber: 97965001

 

Support spars for various wall thicknesses in opposing formwork, always used in conjunction with...

 

Support spar STH 170

  • Dimensions : 6 x 170 x 6 mm
  • Productnumber: 97967001

 

Support spars for various wall thicknesses in opposing formwork, always used in conjunction with...

 

Support spar STH 190

  • Dimensions : 6 x 190 x 6 mm
  • Productnumber: 97969001

 

Support spars for various wall thicknesses in opposing formwork, always used in conjunction with...

 

Support spar STH 230

  • Dimensions : 6 x 230 x 6 mm
  • Productnumber: 97973001

 

Support spars for various wall thicknesses in opposing formwork, always used in conjunction with...

 

Support spar STH 240

  • Dimensions : 6 x 240 x 6 mm
  • Productnumber: 97974001

 

Support spars for various wall thicknesses in opposing formwork, always used in conjunction with...

 

Support spar STH 290

  • Dimensions : 6 x 290 x 6 mm
  • Productnumber: 97979001

 

Support spars for various wall thicknesses in opposing formwork, always used in conjunction with...

 

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

BIM-Data

BIM-Data Download 3D-BIM-Data

Your request

Your information

Companydata

BIM-Format

Tender text

Similar products

Cone funnel KOT 20

  • Dimensions : 71 x 71 x 85,1 mm
  • Productnumber: 97061801

magnet and nail installation, sealing range M20, support spar...

 

Cone funnel, for wall-to-wall connections or wall-ceiling transfers in large panel constructions and...

 

Cone funnel KOT 25

  • Dimensions : 71 x 71 x 114,9 mm
  • Productnumber: 97062301

magnet and nail installation, sealing range M25, support spar...

 

Cone funnel, for wall-to-wall connections or wall-ceiling transfers in large panel constructions and...

 

Cone funnel KOT 32

  • Dimensions : 71 x 71 x 114,9 mm
  • Productnumber: 97063001

magnet and nail installation, sealing range M32, support spar...

 

Cone funnel, for wall-to-wall connections or wall-ceiling transfers in large panel constructions and...

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist