Combination set for connecting enclosures with metric entries, polystyrene, grey, complete with locknut and partition seal
Thread length 22 mm
Combi set
Productnumber: 19202601 | Dimensions: 36 x 32 x 22 mm
Combination set for connecting enclosures with metric entries, polystyrene, grey, complete with locknut and partition seal
Thread length 22 mm
Type of protection | IP66 |
---|
Accessory colour | light grey |
---|
Width | 36 mm |
---|---|
Length | 32 mm |
Height | 22 mm |
UV-resistant | no |
---|---|
Halogen free | yes |
Industry quality | no |
Type of accessory | other |
---|
Accessory material | Polyamide, glass-fibre reinforced |
---|
CAD-Data | Download 3D-CAD-Data |
---|
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.