Direktanschlussklemme KU 630 (07663001) Housing with operating equipment: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Direct terminal clamp

KU 630

Productnumber: 07663001 | Dimensions: 170 x 120 x 40 mm

Direct terminal, universal, for aluminium and copper conductors, from KU 250 also for laminated flat cable

Direct terminal M12 for conductors, 70-300 mm² and laminated flat copper, 34 x 20 mm, for load break switch GTE 463

electrical characteristics

shockproof No
Connection 1: Connection type Screws
Connection 1: Clamping points per pole 1
Connection 1: Connectable conductor cross-section, single-wire (min) 70 mm²
Connection 1: Connectable conductor cross-section, single-wire (max) 300 mm²
Connection 1: Connectable conductor cross-section, stranded (min) 70 mm²
Connection 1:Connectable conductor cross-section, stranded (max) 300 mm²

Dimensions

Width 170 mm
Length 120 mm
Height 40 mm

Material characteristics

Industry quality no

Download Data Sheet

Download Data Sheet

Installation instructions

Assembly instruction DE pdf (133 KB)

Tender text

Similar products

Direct terminal clamp KU 1

  • Dimensions : 70 x 45 x 32 mm
  • Productnumber: 07611001

Direct terminal M10 for conductors, 50-90se, 35-70sm, 16-50re, 10-50re

 

Direct terminal, universal, for aluminium and copper conductors, from KU 250 also for laminated flat...

 

Direct terminal clamp KU 2

  • Dimensions : 80 x 65 x 40 mm
  • Productnumber: 07612001

Direct terminal M12 for conductors, 50-240se, 50-185sm, 35-70re,...

 

Direct terminal, universal, for aluminium and copper conductors, from KU 250 also for laminated flat...

 

Direct terminal clamp KU 250

  • Dimensions : 120 x 80 x 30 mm
  • Productnumber: 07625001

Direct terminal M10 for conductors, 16-185 mm² and laminated flat...

 

Direct terminal, universal, for aluminium and copper conductors, from KU 250 also for laminated flat...

 

Direct terminal clamp KU 400

  • Dimensions : 170 x 120 x 40 mm
  • Productnumber: 07640001

Direct terminal M10 for conductors, 50-240 mm² (flexible up to 300...

 

Direct terminal, universal, for aluminium and copper conductors, from KU 250 also for laminated flat...

 

This article is archived!

Direct terminal clamp KU 160

  • Productnumber: 07616001

Direct terminal M8 for conductors 16-95 mm², 16-95 mm² and laminated...

 

Direct terminal, universal, for aluminium and copper conductors, from KU 250 also for laminated flat...

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist