Kabelverschraubung KVR M20-GDB (24742101) Spelsberg – general accessories: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Cable gland

KVR M20-GDB

Productnumber: 24742101 | Dimensions: 30 x 30 x 37 mm

Cable gland, IP68, with strain relief, polyamide, M_ x 1.5 mm, without locknut, grey

Sealing range 7 - 14 mm, Thread length 9 mm

electrical characteristics

Type of protection IP68

Colours

Accessory colour light grey

Dimensions

Width 30 mm
Length 30 mm
Height 37 mm
Nominal size M20

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V2
Glow-wire flammability according to EN 60695-2-11 850 °C
Industry quality yes

mechanical properties

for sealing range min 7 mm
for sealing range max 14 mm

Ambient conditions

Installation location unprotected outdoor areas

Material

Accessory material Polyamide

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing jpg (1 MB)
Dimensional drawing pdf (98 KB)
Dimensional drawing dwg (244 KB)
Dimensional drawing dxf (903 KB)

Certificate

CE Declaration DE/EN/PL pdf (316 KB)
CE Declaration DE/EN/FR pdf (312 KB)
UKCA Declaration EN pdf (49 KB)

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

Tender text

Similar products

Cable gland KVR M12

  • Dimensions : 16,5 x 16,5 x 28 mm
  • Productnumber: 24741201

Sealing range 2 - 6,5 mm, Thread length 8 mm

 

Cable gland, IP68, with strain relief, polyamide, M_ x 1.5 mm, without locknut, grey

 

Cable gland KVR M16

  • Dimensions : 22 x 22 x 31 mm
  • Productnumber: 24741601

Sealing range 4 - 10 mm, Thread length 8 mm

 

Cable gland, IP68, with strain relief, polyamide, M_ x 1.5 mm, without locknut, grey

 

Cable gland KVR M20

  • Dimensions : 30 x 30 x 36 mm
  • Productnumber: 24742001

Sealing range 6 - 12 mm, Thread length 9 mm

 

Cable gland, IP68, with strain relief, polyamide, M_ x 1.5 mm, without locknut, grey

 

Cable gland KVR M25

  • Dimensions : 31,5 x 31,5 x 44 mm
  • Productnumber: 24742501

Sealing range 9 - 16 mm, Thread length 11 mm

 

Cable gland, IP68, with strain relief, polyamide, M_ x 1.5 mm, without locknut, grey

 

Cable gland KVR M32

  • Dimensions : 40 x 40 x 50 mm
  • Productnumber: 24743201

Sealing range 11 - 21 mm, Thread length 11 mm

 

Cable gland, IP68, with strain relief, polyamide, M_ x 1.5 mm, without locknut, grey

 

Cable gland KVR M40

  • Dimensions : 50 x 50 x 54 mm
  • Productnumber: 24744001

Sealing range 16 - 28 mm, Thread length 11 mm

 

Cable gland, IP68, with strain relief, polyamide, M_ x 1.5 mm, without locknut, grey

 

Cable gland KVR M50

  • Dimensions : 60 x 60 x 63 mm
  • Productnumber: 24745001

Sealing range 21 - 34,5 mm, Thread length 13 mm

 

Cable gland, IP68, with strain relief, polyamide, M_ x 1.5 mm, without locknut, grey

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist