Kabelverschraubung KVR M25-MGM/or (22762501) WKE accessories: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Cable gland

KVR M25-MGM/or

Productnumber: 22762501 | Dimensions: 31,5 x 31,5 x 44 mm

Cable gland, IP68, with strain relief, polyamide, M_ x 1.5 mm, with locknut, orange

Sealing range 9 - 16 mm, Thread length 11 mm

electrical characteristics

Type of protection IP68

Colours

Accessory colour reinorange

Dimensions

Width 31.5 mm
Length 31.5 mm
Height 44 mm
Nominal size M25

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V2
Glow-wire flammability according to EN 60695-2-11 850 °C
Industry quality yes

mechanical properties

for sealing range min 9 mm
for sealing range max 16 mm

Ambient conditions

Installation location unprotected outdoor areas

Download Data Sheet

Download Data Sheet

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

Tender text

Similar products

Cable gland KVR M20-MGM/or

  • Dimensions : 26,5 x 26,5 x 36 mm
  • Productnumber: 22762001

Sealing range 6 - 12 mm, Thread length 9 mm

 

Cable gland, IP68, with strain relief, polyamide, M_ x 1.5 mm, with locknut, orange

 

Cable gland KVR M32-MGM/or

  • Dimensions : 40 x 40 x 50 mm
  • Productnumber: 22763201

Sealing range 11 - 21 mm, Thread length 11 mm

 

Cable gland, IP68, with strain relief, polyamide, M_ x 1.5 mm, with locknut, orange

 

Cable gland KVR M40-MGM/or

  • Dimensions : 50 x 50 x 54 mm
  • Productnumber: 22764001

Sealing range 16 - 28 mm, Thread length 11 mm

 

Cable gland, IP68, with strain relief, polyamide, M_ x 1.5 mm, with locknut, orange

 

Cable gland KVR M16-MGM/or

  • Dimensions : 25 x 25 x 31 mm
  • Productnumber: 22761601

Sealing range 4 - 10 mm, Thread length 8 mm

 

Cable gland, IP68, with strain relief, polyamide, M_ x 1.5 mm, with locknut, orange

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist