Kabelverschraubung KVR M40-MGM (22744001) Socket housing: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Cable gland

KVR M40-MGM

Productnumber: 22744001 | Dimensions: 50 x 50 x 54 mm

Cable gland, IP68, with strain relief, polyamide, M_ x 1.5 mm, with locknut, grey

Sealing range 16 - 28 mm, Thread length 11 mm

electrical characteristics

Type of protection IP68

Colours

Accessory colour light grey

Dimensions

Width 50 mm
Length 50 mm
Height 54 mm
Nominal size M40

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V2
Glow-wire flammability according to EN 60695-2-11 850 °C
Industry quality yes

mechanical properties

for sealing range min 16 mm
for sealing range max 28.0 mm
Type of accessory other

Ambient conditions

Installation location unprotected outdoor areas

Material

Accessory material Polyamide

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing pdf (52 KB)
Dimensional drawing jpg (1 MB)

Certificate

CE Declaration DE/EN/FR pdf (312 KB)
CE Declaration DE/EN/PL pdf (316 KB)
UKCA Declaration EN pdf (49 KB)

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

Tender text

Similar products

Cable gland KVR M63-MGM

  • Dimensions : 71,5 x 71,5 x 72 mm
  • Productnumber: 22746301

Sealing range 30- 44,5 mm, Thread length 17 mm

 

Cable gland, IP68, with strain relief, polyamide, M_ x 1.5 mm, with locknut, grey

 

Cable gland KVR M12-MGM

  • Dimensions : 16,5 x 16,5 x 28 mm
  • Productnumber: 22741201

Sealing range 2 - 6,5 mm, Thread length 8 mm

 

Cable gland, IP68, with strain relief, polyamide, M_ x 1.5 mm, with locknut, grey

 

Cable gland KVR M16-MGM

  • Dimensions : 22 x 22 x 31 mm
  • Productnumber: 22741601

Sealing range 4 - 10 mm, Thread length 8 mm

 

Cable gland, IP68, with strain relief, polyamide, M_ x 1.5 mm, with locknut, grey

 

Cable gland KVR M20-MGM

  • Dimensions : 26,5 x 26,5 x 36 mm
  • Productnumber: 22742001

Sealing range 6 - 12 mm, Thread length 9 mm

 

Cable gland, IP68, with strain relief, polyamide, M_ x 1.5 mm, with locknut, grey

 

Cable gland KVR M20-GDB/MGM

  • Dimensions : 30 x 30 x 37 mm
  • Productnumber: 22742101

Sealing range 7 - 14 mm, Thread length 9 mm

 

Cable gland, IP68, with strain relief, polyamide, M_ x 1.5 mm, with locknut, grey

 

Cable gland KVR M25-MGM

  • Dimensions : 31,5 x 31,5 x 44 mm
  • Productnumber: 22742501

Sealing range 9 - 16 mm, Thread length 11 mm

 

Cable gland, IP68, with strain relief, polyamide, M_ x 1.5 mm, with locknut, grey

 

Cable gland KVR M32-MGM

  • Dimensions : 40 x 40 x 50 mm
  • Productnumber: 22743201

Sealing range 11 - 21 mm, Thread length 11 mm

 

Cable gland, IP68, with strain relief, polyamide, M_ x 1.5 mm, with locknut, grey

 

Cable gland KVR M50-MGM

  • Dimensions : 60 x 60 x 63 mm
  • Productnumber: 22745001

Sealing range 21 - 34,5 mm, Thread length 13 mm

 

Cable gland, IP68, with strain relief, polyamide, M_ x 1.5 mm, with locknut, grey

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist