Leerfeldblende LFB (05500101) Accessories: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Empty housing cover

LFB

Productnumber: 05500101 | Dimensions: 207 x 54 x 15 mm

Empty housing cover, for covering unused spaces in bus-mounting fuse elements, Can be adjusted to size via breaking off

72 x 198 x 2 mm

Dimensions

Width 207 mm
Length 54 mm
Height 15 mm

Material characteristics

Industry quality no

mechanical properties

Type of accessory other

Download Data Sheet

Download Data Sheet

Tender text

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist