Laminated flat copper, length 2 m
Laminated flat cable
LFK 100-GG
Productnumber: 07510101 | Dimensions: 9 x 2000 x 3 mm
Laminated flat cable
Productnumber: 07510101 | Dimensions: 9 x 2000 x 3 mm
Laminated flat copper, length 2 m
Width | 9 mm |
---|---|
Length | 2000 mm |
Height | 3 mm |
Industry quality | no |
---|
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.