Laminated flat copper, length 2 m
Laminated flat cable
LFK 250/bl
Productnumber: 07525201 | Dimensions: 16 x 2000 x 6 mm
Laminated flat cable
Productnumber: 07525201 | Dimensions: 16 x 2000 x 6 mm
Laminated flat copper, length 2 m
Width | 16 mm |
---|---|
Length | 2000 mm |
Height | 6 mm |
Industry quality | no |
---|
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.