Laminated flat cable

LFK 400/bl

16 x 10 x 0.8 mm Article number: 07540201

Laminated flat copper, length 2 m

Technical data

Measures:
Width:
16 mm
Length:
10 mm
Height:
0.8 mm
Other attributes:
Color:
blue

Downloads