Leuchtenmontagekit LMK 76 (97980301) Spelsberg – general accessories: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Luminaire assembly kit

LMK 76

Productnumber: 97980301 | Dimensions: 81 x 81 x 126,5 mm

Light mounting kit as spare parts for IBTronic XL Drillbox and IBTronic XL E

electrical characteristics

Suitable for Concrete construction

Dimensions

Width 81 mm
Length 81 mm
Height 126.5 mm

Material characteristics

Flammability class according with UL94 V2
Glow-wire flammability according to EN 60695-2-11 960 °C
Industry quality no

mechanical properties

Type of accessory other

Download Data Sheet

Download Data Sheet

Certificate

CE Declaration DE/EN/PL pdf (315 KB)
UKCA Declaration EN pdf (50 KB)
CE Declaration DE/EN/FR pdf (222 KB)

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

Tender text

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist