Zubehör IBT NA-AL (97924201) Accessories: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

IBT Accessories

NA-AL

Productnumber: 97924201 | Dimensions: 3,5 x 40 x 3,5 mm

Fixings for wood / plastic formwork, for site cast concrete or poured concrete construction on wooden formwork, use 2 nails for extreme loading

aluminium nail, 40 mm, long-ridged

Dimensions

Width 3.5 mm
Length 40 mm
Height 3.5 mm

Material characteristics

Industry quality no

Download Data Sheet

Download Data Sheet

Tender text

Similar products

IBT Accessories NA-AL/gl

  • Dimensions : 3,1 x 45 x 3,1 mm
  • Productnumber: 97924301

aluminium nail, 40 mm, smooth

 

Fixings for wood / plastic formwork, for site cast concrete or poured concrete construction on...

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist