Nagelhilfe NAH IBTronic H 120 (97921801) Spelsberg – general accessories: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Nailing tool

NAH IBTronic H 120

Productnumber: 97921801 | Dimensions: 15 x 36 x 38,5 mm

For fitting the IBTronic-P universal installation enclosure in site cast concrete applications. Four nailing tools per enclosure required, 1 set = 4 pcs.

1 set = 4 pcs.

Dimensions

Width 15 mm
Length 36 mm
Height 38.5 mm

Material characteristics

Industry quality no

mechanical properties

Type of accessory other

Download Data Sheet

Download Data Sheet

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

BIM-Data

BIM-Data Download 3D-BIM-Data

Your request

Your information

Companydata

BIM-Format

Tender text

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist