GSS-Reitersicherungen NH-RS 00 (07950001) Busbar housing with operating equipment: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

GSS bus-mounting fuses

NH-RS 00

Productnumber: 07950001 | Dimensions: 99 x 89 x 200 mm

NH fuse base, for 60 mm busbar system, Copper rails 12/20/30 x 10 mm

Construction size NH 00, Output on top, 160 A, Clamp

Dimensions

Width 99 mm
Length 89 mm
Height 200 mm

Material characteristics

Industry quality no

Download Data Sheet

Download Data Sheet

Tender text

Similar products

This article is archived!

GSS bus-mounting fuses NH-RS 1

  • Productnumber: 07950101

Construction size NH 1, 250 A, M10, Output on bottom

 

NH fuse base, for 60 mm busbar system, Copper rails 12/20/30 x 10 mm

 

This article is archived!

GSS bus-mounting fuses NH-RS 2

  • Productnumber: 07950201

Construction size NH 2, Output on bottom, 400 A, M10

 

NH fuse base, for 60 mm busbar system, Copper rails 12/20/30 x 10 mm

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist