GTT-Lasttrenner NHT 2 (07920201) Housing with operating equipment: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

GTT load disconnector

NHT 2

Productnumber: 07920201 | Dimensions: 210 x 128 x 288 mm

NH fuse switch disconnector, Structure

400 A, connection screw , M10 up to 240 mm²

Dimensions

Width 210 mm
Length 128 mm
Height 288 mm

Material characteristics

Industry quality no

Download Data Sheet

Download Data Sheet

Tender text

Similar products

GTT load disconnector NHT 00

  • Dimensions : 106 x 204 x 84 mm
  • Productnumber: 07920001

160 A, Clamp / clamp up to 70 mm²

 

NH fuse switch disconnector, Structure

 

GTT load disconnector NHT 1

  • Dimensions : 184 x 112 x 243 mm
  • Productnumber: 07920101

250 A, connection screw, M10 up to 120 mm²

 

NH fuse switch disconnector, Structure

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist