Standard rail acc. to DIN EN 60715, 35 x 7.5mm
for TG 2012, length 184 mm
Standard rail
Productnumber: 19818601 | Dimensions: 35 x 184 x 7,5 mm
Standard rail acc. to DIN EN 60715, 35 x 7.5mm
for TG 2012, length 184 mm
Suitable for | Concrete construction |
---|
Width | 35 mm |
---|---|
Length | 184 mm |
Height | 7.5 mm |
Industry quality | no |
---|
CAD-Data | Download 3D-CAD-Data |
---|
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.