Normschiene NS 35-81 (19808101) Spelsberg – general accessories: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Standard rail

NS 35-81

Productnumber: 19808101 | Dimensions: 35 x 81,0 x 7,5 mm

Standard rail acc. to DIN EN 60715, 35 x 7.5 mm, incl. fixing screws

for TK 1111, TK 1309, TK 1313, TK 1809, TK 1811 and Abox/Abox-i 060, length 81 mm

Dimensions

Width 35 mm
Length 81.0 mm
Height 7.5 mm

Material characteristics

Industry quality no

Material

Accessory material Steel

Download Data Sheet

Download Data Sheet

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

Tender text

Similar products

Standard rail NS 35-106

  • Dimensions : 35 x 106,0 x 7,5 mm
  • Productnumber: 19810601

for TK 1309, TK 1313 and Abox/Abox-i 100, length 106 mm

 

Standard rail acc. to DIN EN 60715, 35 x 7.5 mm, incl. fixing screws

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist