Normschiene NS35-125 (59190601) Accessories: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Standard rail

NS35-125

Productnumber: 59190601 | Dimensions: 35 x 125 x 7,5 mm

Standard rail acc. to DIN EN 60715, 35 x 7.5 mm, incl. fixing screws

Dimensions

Width 35 mm
Length 125 mm
Height 7.5 mm

Material characteristics

Industry quality no

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing pdf (49 KB)
Dimensional drawing dxf (170 KB)
Dimensional drawing dwg (61 KB)
Dimensional drawing jpg (598 KB)

Tender text

Similar products

Standard rail NS35-260

  • Dimensions : 35 x 260 x 7,5 mm
  • Productnumber: 59191201

 

Standard rail acc. to DIN EN 60715, 35 x 7.5 mm, incl. fixing screws

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist