PE/N Klemme PNS 123 (07412301) Accessories: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

PE/N terminal

PNS 123

Productnumber: 07412301 | Dimensions: 220 x 32 x 22 mm

PE/N terminal for installation in GTA distribution boards as additional terminals or for replacement

2 x 12-pole, 6/16 mm², for GTA 114, GTA 228, GTA 342, GTA 456

electrical characteristics

Rated operating voltage AC 400 V
Rated current 76 A
Number of poles 2
shockproof No
Connection 1: Connection type Screws
Connection 1: Clamping points per pole 12
Connection 1: Suitable for Cu conductors 1
Connection 1: Connectable conductor cross-section, single-wire (min) 6 mm²
Connection 1: Connectable conductor cross-section, single-wire (max) 16 mm²
Connection 2: Connection type Screws
Connection 2: Connectable conductor cross-section, single-wire (min) 1.5 mm²
Connection 2: Connectable conductor cross-section, single-wire (max) 6 mm²

Dimensions

Width 220 mm
Length 32 mm
Height 22 mm

Material characteristics

Glow-wire flammability according to EN 60695-2-11 960 °C
Industry quality no

mechanical properties

Connection 1: Tightening moment 1.4 Nm

Material

Insulating body material Thermoplastic

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing dxf (2 MB)
Dimensional drawing pdf (223 KB)
Dimensional drawing dwg (465 KB)
Dimensional drawing jpg (884 KB)

Tender text

Similar products

PE/N terminal PNS 124

  • Dimensions : 20 x 340 x 33,5 mm
  • Productnumber: 07412401

2 x 12-pole, 6/16 mm², for GTA 580

 

PE/N terminal for installation in GTA distribution boards as additional terminals or for replacement

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist