Leuchtenanschlussdose Q 4-L (33490401) Standard indoor installation: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Light fixture junction box

Q 4-L

Productnumber: 33490401 | Dimensions: 56 x 40 x 23 mm

Light fixture junction box, protection class IP20, nominal cross-section 2.5 mm², Ui=230 V AC, certified by VDE (DIN EN 60598-1 (VDE 0711-1)), inserts with cable retention capacity, (4 side), internal fixing points, for standard indoor installations, with cable retention, cable entry from above possible

grey, without terminals

electrical characteristics

Rated operating voltage AC 230 V
Rated operating voltage DC 230 V
Rated insulation voltage AC 230 V
Max. conductor cross section 2,5 mm²
Protection class II
Type of protection IP20
UL Type Rating not specified

Colours

Base unit colour grey
Cover colour grey

Dimensions

Width 56 mm
Length 40 mm
Height 23 mm

Material characteristics

UV-resistant no
Halogen free yes
Flammability class according with UL94 HB
Glow-wire flammability according to EN 60695-2-11 650 °C
Industry quality no

mechanical properties

Type of fastening Wall/ceiling mounting
Impact strength IK07
Sealable no
Fastening internal fixing points

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location Indoors

Material

Base unit material Polypropylene
Cover material Polypropylene

Certificates

Test mark VDE (DIN EN 60598-1 (VDE 0711-1))

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing dwg (253 KB)
Dimensional drawing dxf (1 MB)
Dimensional drawing pdf (229 KB)

Certificate

VDE Certificate DE/EN pdf (218 KB)
CE Declaration DE/EN/PL pdf (314 KB)
CE Declaration DE/EN/FR pdf (310 KB)
UKCA Declaration EN pdf (48 KB)

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

Tender text

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist