Junction box, protection class IP66, nominal cross-section 50 mm², Ui=400 V AC, certified by VDE (DIN EN 61439-1/-2 (VDE 0660-600-1/-2))
grey
Junction box
Productnumber: 30114101 | Dimensions: 190 x 446 x 161 mm
Junction box, protection class IP66, nominal cross-section 50 mm², Ui=400 V AC, certified by VDE (DIN EN 61439-1/-2 (VDE 0660-600-1/-2))
grey
Rated insulation voltage AC | 400 V |
---|---|
Rated insulation voltage DC | 400 V |
Max. conductor cross section | 50 mm² |
Type of protection | IP66 |
UL Type Rating | not specified |
Base unit colour | grey |
---|---|
Cover colour | grey |
Width | 190 mm |
---|---|
Length | 446 mm |
Height | 161 mm |
UV-resistant | yes |
---|---|
Halogen free | yes |
Flammability class according with UL94 | V0 |
Glow-wire flammability according to EN 60695-2-11 | 960 °C |
Industry quality | yes |
Type of fastening | Wall/ceiling mounting |
---|---|
Impact strength | IK09 |
Sealable | no |
Stackable | yes |
max. relative humidity 25°C | 100 % |
---|---|
max. relative humidity 40°C | 50 % |
Min. ambient temperature | -25 °C |
Max. ambient temperature | 40 °C |
24h ambient temperature | 35 °C |
Installation location | protected outdoor areas |
Base unit material | Plastic |
---|---|
Cover material | Duroplast |
Sealing material | Silicone |
Test mark | VDE (DIN EN 61439-1/-2 (VDE 0660-600-1/-2)) |
---|
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.