Reitersicherung RE 18 (07901801) Busbar housing with operating equipment: Spelsberg

Bar-mounting fuse

RE 18

Productnumber: 07901801 | Dimensions: 200 x 38 x 57 mm

NEOZED® bus-mounting elements with shock protection, 3-pole, for 60 mm busbar system, Copper rails 12/20/30 x 10 mm

NEOZED® bus-mounting elements with shock protection, Copper rails 12/20/30 x 10 mm, 3-pole, for 60 mm busbar system, Construction size DO2, 63A, E18 thread, Width 36 mm

Dimensions

Width 200 mm
Length 38 mm
Height 57 mm

Material characteristics

Industry quality no

Ambient conditions

Installation location protected outdoor areas

Download Data Sheet

Download Data Sheet

Tender text

Similar products

Bar-mounting fuse SK 18

  • Productnumber: 07901901

Screw cap E18, Screw cap DO2/E18 thread for NEOZED elements

 

NEOZED® bus-mounting elements with shock protection, 3-pole, for 60 mm busbar system, Copper rails...

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist