Reihenklemme RK 10²/bl (67110001) Aluminium: Spelsberg
  • Products
  • Pages
  • News
  • Distributors
This article is archived!

Terminal block

RK 10²/bl

Productnumber: 67110001 | Dimensions: 8 x 48 x 47 mm

RK 10² feed-through terminal for NS35, connection cross-section rigid/flexible 0.2-10²/0.2-10²

Standard terminal, blue, width: 8mm

Dimensions

Width 8 mm
Length 48 mm
Height 47 mm

Material characteristics

Industry quality no

Material

Insulating body material Thermoplastic

Download Data Sheet

Download Data Sheet

Tender text

Similar products

This article is archived!

Terminal block RK 10²

  • Dimensions : 8 x 48 x 47 mm
  • Productnumber: 67010001

Standard terminal, beige, width: 8mm

 

RK 10² feed-through terminal for NS35, connection cross-section rigid/flexible 0.2-10²/0.2-10²

 

This article is archived!

Terminal block RKSL 10²

  • Dimensions : 8 x 48 x 47 mm
  • Productnumber: 67210001

Protective conductor terminal green+yellow, width: 10 mm

 

RK 10² feed-through terminal for NS35, connection cross-section rigid/flexible 0.2-10²/0.2-10²

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist