Reihenklemme RK 16² (67016001) Aluminium: Spelsberg
  • Products
  • Pages
  • News
  • Distributors
This article is archived!

Terminal block

RK 16²

Productnumber: 67016001 | Dimensions: 12 x 50 x 58,5 mm

RK 16² feed-through terminal for NS35, connection cross-section rigid/flexible 2.5-25²/2.5-16²

Standard terminal, beige, width: 12mm

Dimensions

Width 12 mm
Length 50 mm
Height 58.5 mm

Material characteristics

Industry quality no

Material

Insulating body material Thermoplastic

Download Data Sheet

Download Data Sheet

Tender text

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist