Reihenklemmengehäuse RK 4/12-L (61390601) Series terminal enclosures: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Terminal block enclosure

RK 4/12-L

Productnumber: 61390601 | Dimensions: 130 x 130 x 75 mm

Terminal block enclosure, protection class IP54/IP66, nominal cross-section 4 mm², Ui=400V AC, Polystyrene, internal fixing points, for standard indoor installations

without terminals, with NS35 mounting rail

Accessories supplied:
4 Attachment bushes IP54 M20 sealing range 8 - 13,5 mm, 1 Attachment bushes IP54 M25 sealing range 9 - 18,5 mm

electrical characteristics

Rated insulation voltage AC 400 V
Max. conductor cross section 4 mm²
Protection class II
Type of protection IP54/IP66
UL Type Rating not specified

Dimensions

Width 130 mm
Length 130 mm
Height 75 mm

Material characteristics

UV-resistant no
Halogen free yes
Flammability class according with UL94 HB
Glow-wire flammability according to EN 60695-2-11 650 °C
Industry quality no

mechanical properties

Type of fastening Wall/ceiling mounting
Impact strength IK07
Sealable yes
Fastening internal fixing points

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location Indoors

Material

Base unit material Polystyrene
Cover material Polystyrene
Sealing material Polyurethane
Cover screw material Polyamide, glass-fibre reinforced

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing dxf (3 MB)
Dimensional drawing pdf (104 KB)
Dimensional drawing dxf (707 KB)
Dimensional drawing dwg (149 KB)
Dimensional drawing jpg (1 MB)
Dimensional drawing dwg (575 KB)
Dimensional drawing pdf (662 KB)

Certificate

UKCA Declaration EN pdf (50 KB)
CE Declaration DE/EN/FR pdf (81 KB)

Accessories

Mounting material HBA

  • Dimensions : 12 x 12 x 15 mm
  • Productnumber: 19000101

Set = 4 pcs.

 

Manual activation attachment consisting of plastic for snapping onto the standard lid screw for TK...

 

External hinge set ASS-kl

  • Dimensions : 7,5 x 8,4 x 25 mm
  • Productnumber: 19000201

External hinge set small, TK PS/PC 77 bis TK PS/PC 1809

 

External hinge set for retrofitting the enclosure cover to hinged door, incl. 2 hinges, fixing...

 

Combi set KS M20

  • Dimensions : 100 x 40 x 30 mm
  • Productnumber: 19202001

Thread length 12 mm

 

Combination set for connecting enclosures with metric entries, polystyrene, grey, complete with...

 

Combi set KS M25

  • Dimensions : 36 x 32 x 27 mm
  • Productnumber: 19202501

Thread length 12 mm

 

Combination set for connecting enclosures with metric entries, polystyrene, grey, complete with...

 

Combi set KS M25-gro

  • Dimensions : 36 x 32 x 22 mm
  • Productnumber: 19202601

Thread length 22 mm

 

Combination set for connecting enclosures with metric entries, polystyrene, grey, complete with...

 

Combi set KS M32

  • Dimensions : 100 x 50 x 30 mm
  • Productnumber: 19203201

Thread length 12 mm

 

Combination set for connecting enclosures with metric entries, polystyrene, grey, complete with...

 

External fixing lugs kit TK ABL

  • Dimensions : 100 x 30 x 20 mm
  • Productnumber: 19400101

Set = 4 pcs.

 

External fixing lugs set made of plastic, for all TK PS/PC, RK enclosures, from TK PS/PC 77

 

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

Tender text

Similar products

Terminal block enclosure RK 4/12-12x4²

  • Dimensions : 130 x 130 x 75 mm
  • Productnumber: 61501201

equipped with 12 screw terminals 4mm³, (type Weidmüller WDU 4)

 

Terminal block enclosure, protection class IP54/IP66, nominal cross-section 4 mm², Ui=400V AC,...

 

Terminal block enclosure RK 4/12 SL-12x4²

  • Dimensions : 130 x 130 x 75 mm
  • Productnumber: 61001201

equipped with 12 screwless terminals 4mm³, (type Weidmüller ZDU 4)

 

Terminal block enclosure, protection class IP54/IP66, nominal cross-section 4 mm², Ui=400V AC,...

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist