Reihenklemme RK 4² (67040001) Aluminium: Spelsberg
  • Products
  • Pages
  • News
  • Distributors
This article is archived!

Terminal block

RK 4²

Productnumber: 67040001 | Dimensions: 6 x 48 x 47 mm

RK 4² feed-through terminal for NS35, connection cross-section rigid/flexible 0.2-6²/0.2-4²

Standard terminal, beige, width: 6 mm

Dimensions

Width 6 mm
Length 48 mm
Height 47 mm

Material characteristics

Industry quality no

Material

Insulating body material Thermoplastic

Download Data Sheet

Download Data Sheet

Tender text

Similar products

This article is archived!

Terminal block RK 4²/bl

  • Dimensions : 6 x 48 x 47 mm
  • Productnumber: 67140001

Standard terminal, blue, width: 6 mm

 

RK 4² feed-through terminal for NS35, connection cross-section rigid/flexible 0.2-6²/0.2-4²

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist