RK 4² feed-through terminal for NS15, connection cross-section rigid/flexible 0.2-4²/0.2-4²
Standard terminal, beige, width: 6 mm
Terminal block
Productnumber: 67040101 | Dimensions: 6 x 27 x 34,5 mm
RK 4² feed-through terminal for NS15, connection cross-section rigid/flexible 0.2-4²/0.2-4²
Standard terminal, beige, width: 6 mm
Width | 6 mm |
---|---|
Length | 27 mm |
Height | 34.5 mm |
Industry quality | no |
---|
Insulating body material | Thermoplastic |
---|
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.