Reihenklemmengehäuse RK-PV 4 (67740301) Series terminal enclosures: Spelsberg
  • Products
  • Pages
  • News
  • Distributors
new

Terminal block enclosure

RK-PV 4

Productnumber: 67740301 | Dimensions: 182 x 180 x 90 mm

Terminal block enclosure, protection class IP66, nominal cross-section 6 mm², Ui=1000V AC, Polycarbonate, For use as a DC string collector for up to 4 strings connected in parallel

grey, equipped with 2 x 4 push-in terminals (bridged, type Phoenix Contact PT 6), rated current 40A, rated cross-section 6mm², max. connection cross-section 10mm² (fine-stranded without ADH), with 3HP space reserve for on-site installation of a surge protection device

Accessories supplied:
10 cable glands M16 sealing area 4-10mm, 1 double membrane seal M20 sealing area 7-13mm, insulating plug

electrical characteristics

Rated operating voltage AC 1000 V
Rated operating voltage DC 1000 V
Rated insulation voltage AC 1000 V
Rated insulation voltage DC 1000 V
Max. conductor cross section 6 mm²
Protection class II
Type of protection IP66
vented no
UL Type Rating not specified

Colours

Base unit colour grey
Cover colour transparent

Dimensions

Width 182 mm
Length 180 mm
Height 90 mm
Inner length 174 mm
Inner width 176 mm
Inner height 75 mm

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V2
Glow-wire flammability according to EN 60695-2-11 960 °C
Industry quality yes

mechanical properties

Impact strength IK08
Sealable yes
Cover screw torque 1.2 Nm
Flange variant no

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location protected outdoor areas

Material

Base unit material Polycarbonate
Cover material Polycarbonate
Sealing material Polyurethane
Cover screw material Polyamide, glass-fibre reinforced

Download Data Sheet

Download Data Sheet

Tender text

Similar products

new Terminal block enclosure - RK-PV 4-L

Terminal block enclosure RK-PV 4-L

  • Dimensions : 182 x 180 x 90 mm
  • Productnumber: 67740001

grey, without terminals, with mounting rails NS35

 

Terminal block enclosure, protection class IP66, nominal cross-section 6 mm², Ui=1000V AC,...

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist