Reihenklemmengehäuse RKA 4/102-102x4² (62510201) Series terminal enclosures: Spelsberg
  • Products
  • Pages
  • News
  • Distributors
This article is archived!

Terminal block enclosure

RKA 4/102-102x4²

Productnumber: 62510201 | Dimensions: 300 x 450 x 132 mm

Terminal block enclosure, protection class IP65, nominal cross-section 4 mm², Ui=400V AC, Polystyrene, internal fixing points, for standard indoor installations

equipped with 102 screw terminals 4mm³, (type Weidmüller WDU 4)

Accessories supplied:
10  Double-membrane seal IP66 M20 sealing range 7 - 12 mm, 2 Double-membrane seals IP66 M25 sealing range 9 - 16 mm, 2 Double-membrane seal M32 sealing range 14 - 21 mm, 1 Double-membrane seal IP66 M40 sealing range 19 - 28 mm

electrical characteristics

Rated insulation voltage AC 400 V
Max. conductor cross section 4 mm²
Protection class II
Type of protection IP65
UL Type Rating not specified

Dimensions

Width 300 mm
Length 450 mm
Height 132 mm

Material characteristics

UV-resistant no
Halogen free yes
Flammability class according with UL94 HB
Glow-wire flammability according to EN 60695-2-11 650 °C
Industry quality no

mechanical properties

Type of fastening Wall/ceiling mounting
Impact strength IK07
Sealable yes
Fastening internal fixing points

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location Indoors

Material

Base unit material Polystyrene
Cover material Polystyrene
Sealing material Polyurethane
Cover screw material Polyamide, glass-fibre reinforced

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing pdf (779 KB)
Dimensional drawing dxf (10 MB)
Dimensional drawing dwg (2 MB)
Dimensional drawing jpg (1 MB)

Certificate

CE Declaration DE/EN/FR pdf (81 KB)
UKCA Declaration EN pdf (49 KB)

Accessories

External hinge set ASS-gro

  • Dimensions : 140 x 120 x 20 mm
  • Productnumber: 19000501

External hinge set large, from TK PS/PC 1811 and from AKL/AKi 1

 

External hinge set for retrofitting the enclosure cover to hinged door, incl. 2 hinges, fixing...

 

Padlock kit VSG

  • Dimensions : 100 x 80 x 25 mm
  • Productnumber: 19010001

from TK PS/PC 1811 onwards and AKL/AKi 1

 

Padlock kit for upgrading the enclosure cover to lockable hinged door, incl. padlock, 2 hinges,...

 

Combi set KS M20

  • Dimensions : 100 x 40 x 30 mm
  • Productnumber: 19202001

Thread length 12 mm

 

Combination set for connecting enclosures with metric entries, polystyrene, grey, complete with...

 

Combi set KS M25

  • Dimensions : 36 x 32 x 27 mm
  • Productnumber: 19202501

Thread length 12 mm

 

Combination set for connecting enclosures with metric entries, polystyrene, grey, complete with...

 

Combi set KS M25-gro

  • Dimensions : 36 x 32 x 22 mm
  • Productnumber: 19202601

Thread length 22 mm

 

Combination set for connecting enclosures with metric entries, polystyrene, grey, complete with...

 

Combi set KS M32

  • Dimensions : 100 x 50 x 30 mm
  • Productnumber: 19203201

Thread length 12 mm

 

Combination set for connecting enclosures with metric entries, polystyrene, grey, complete with...

 

Combi connector KST M25-17

  • Dimensions : 29,5 x 29,5 x 17 mm
  • Productnumber: 19302501

Length 17 mm, for vertical connection of AK/AKi 03 - 12 distribution...

 

Combination socket for connecting enclosures, polyethylene, grey, for wall thickness 1.5 - 4.0 mm

 

Combi connector KST M25-33

  • Dimensions : 29,5 x 29,5 x 33 mm
  • Productnumber: 19302601

Length  33 mm, for vertical connection of AK 14 - 56, AK/AKi 24...

 

Combination socket for connecting enclosures, polyethylene, grey, for wall thickness 1.5 - 4.0 mm

 

Combi connector KST M32

  • Dimensions : 36,5 x 36,5 x 24,5 mm
  • Productnumber: 19303201

Length 25 mm, for vertical and horizontal connection of AK/AKi 24...

 

Combination socket for connecting enclosures, polyethylene, grey, for wall thickness 1.5 - 4.0 mm

 

Combi set AK KS-IP30

  • Dimensions : 135 x 80 x 7 mm
  • Productnumber: 59110001

 

Combi set without intermediate enclosure seal, for horizontal or vertical combination of all AK...

 

Combi set AK KS-IP65

  • Dimensions : 235 x 150 x 7 mm
  • Productnumber: 79100101

 

Combi set, for horizontal or vertical combination of all AK enclosures (until 04/15) and AKi...

 

External fixing lugs AK ABL-ES

  • Dimensions : 110 x 40 x 20 mm
  • Productnumber: 79300401

Set = 4 pcs.

 

External fixing lugs, for mounting separate enclosures or small units on flat wall surfaces, can be...

 

Tender text

Similar products

Terminal block enclosure RKA 4/102-L

  • Dimensions : 300 x 450 x 132 mm
  • Productnumber: 62990301

without terminals, with mounting rails NS35

 

Terminal block enclosure, protection class IP65, nominal cross-section 4 mm², Ui=400V AC,...

 

This article is archived!

Terminal block enclosure RKA 4/102 SL-102x4²

  • Dimensions : 300 x 450 x 132 mm
  • Productnumber: 62010201

equipped with 102 screwless terminals 4mm³, (type Weidmüller ZDU 4)

 

Terminal block enclosure, protection class IP65, nominal cross-section 4 mm², Ui=400V AC,...

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist