Rohrkrümmer-Set ROK 32 S (97073201) Wall/ceiling transitions: Spelsberg

Conduit elbow set

ROK 32 S

Productnumber: 97073201 | Dimensions: 64 x 86,5 x 108,5 mm

Conduit elbow set, consisting of conduit ferrule with bottom section and conduit elbow 30°, rated insulation voltage: 400V AC, Halogen free, Number of 30° insertions: 1

3-part, adhesive fixing or nail installation, sealing range M32, support spar compatible

electrical characteristics

Rated insulation voltage AC 400 V
Suitable for Concrete construction

Dimensions

Width 64 mm
Length 86.5 mm
Height 108.5 mm

Material characteristics

Halogen free yes
Flammability class according with UL94 HB
Glow-wire flammability according to EN 60695-2-11 650 °C
Industry quality no

mechanical properties

Type of fastening adhesive fixing or nail installation

Ambient conditions

max. relative humidity 25°C - %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C

Material

Base unit material Polypropylene
Cover material Polypropylene

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing pdf (28 KB)
Dimensional drawing dxf (170 KB)
Dimensional drawing dwg (68 KB)
Dimensional drawing jpg (1 MB)

Certificate

CE Declaration DE/EN/FR pdf (52 KB)
UKCA Declaration EN pdf (48 KB)
CE Declaration DE/EN/PL pdf (46 KB)

Accessories

ceiling hook DH 55

  • Productnumber: 97911501

 

Ceiling hook, insulated, with wood screw thread

 

ceiling hook DH 90

  • Productnumber: 97911601

 

Ceiling hook, insulated, with wood screw thread

 

ceiling hook DH 65

  • Productnumber: 97911801

 

Ceiling hook, insulated, with wood screw thread

 

IBT Accessories NAS-AL

  • Dimensions : 8,4 x 30 x 8,4 mm
  • Productnumber: 97924001

spreader nail, aluminium 40 mm, with plastic plug for fixing the boxes...

 

Fixings for steel formwork

 

IBT Accessories NA-AL

  • Dimensions : 3,5 x 40 x 3,5 mm
  • Productnumber: 97924201

aluminium nail, 40 mm, long-ridged

 

Fixings for wood / plastic formwork, for site cast concrete or poured concrete construction on...

 

IBT Accessories NA-AL/gl

  • Dimensions : 3,1 x 45 x 3,1 mm
  • Productnumber: 97924301

aluminium nail, 40 mm, smooth

 

Fixings for wood / plastic formwork, for site cast concrete or poured concrete construction on...

 

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

BIM-Data

BIM-Data Download 3D-BIM-Data

Your request

Your information

Companydata

BIM-Format

Tender text

Similar products

Conduit elbow set ROK 20 S

  • Dimensions : 63 x 35 x 62 mm
  • Productnumber: 97072001

3-part, adhesive fixing or nail installation, sealing range M20,...

 

Conduit elbow set, consisting of conduit ferrule with bottom section and conduit elbow 30°, rated...

 

Conduit elbow set ROK 25 S

  • Dimensions : 64 x 98,95 x 108,5 mm
  • Productnumber: 97072501

3-part, adhesive fixing or nail installation, sealing range M25,...

 

Conduit elbow set, consisting of conduit ferrule with bottom section and conduit elbow 30°, rated...

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist