Conduit ferrule, with bottom section, to take various conduit diameters, rated insulation voltage: 400V AC, Halogen free
adhesive fixing or nail installation, sealing range M40, support spar compatible
Conduit ferrule
Productnumber: 97053701 | Dimensions: 49 x 64 x 45 mm
Conduit ferrule, with bottom section, to take various conduit diameters, rated insulation voltage: 400V AC, Halogen free
adhesive fixing or nail installation, sealing range M40, support spar compatible
Rated insulation voltage AC | 400 V |
---|---|
Suitable for | Concrete construction |
Width | 49 mm |
---|---|
Length | 64 mm |
Height | 45 mm |
Halogen free | yes |
---|---|
Flammability class according with UL94 | HB |
Glow-wire flammability according to EN 60695-2-11 | 650 °C |
Industry quality | no |
Type of fastening | adhesive fixing or nail installation |
---|
max. relative humidity 25°C | - % |
---|---|
max. relative humidity 40°C | 50 % |
Min. ambient temperature | -25 °C |
Max. ambient temperature | 40 °C |
24h ambient temperature | 35 °C |
Base unit material | Polypropylene |
---|---|
Cover material | Polypropylene |
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.