Schraubenset SC 13 (07121301) Accessories: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Screw set

SC 13

Productnumber: 07121301

Screws, self-cutting

Length 13 mm, for NS, PNS, GUM, Set = 50 pieces

Material characteristics

Industry quality no

Download Data Sheet

Download Data Sheet

Tender text

Similar products

Screw set SC 16

  • Productnumber: 07121601

Length 16 mm, for GEI, Set = 50 pieces

 

Screws, self-cutting

 

Screw set SC 22

  • Productnumber: 07122201

Length 22 mm, for GUS, GMS, GM, Set = 50 pieces

 

Screws, self-cutting

 

Screw set SC 56

  • Productnumber: 07125601

Length 56 mm, for GTA types, Set = 50 pieces

 

Screws, self-cutting

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist