Sichtfenster SF 12 (56801201) AK UL certified small distribution boards: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Inspection window

SF 12

Productnumber: 56801201 | Dimensions: 228 x 80 x 13 mm

Inspection window, for fitting to enclosure cover, transparent inspection glass, with drilling template and fixing screws

Dimensions

Width 228 mm
Length 80 mm
Height 13 mm

Material characteristics

Flammability class according with UL94 V2
Glow-wire flammability according to EN 60695-2-11 960 °C
Industry quality no

mechanical properties

Type of accessory other

Ambient conditions

Installation location protected outdoor areas

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing pdf (83 KB)
Dimensional drawing dwg (58 KB)
Dimensional drawing dxf (215 KB)

Certificate

UKCA Declaration EN pdf (48 KB)
CE Declaration DE/EN/FR pdf (217 KB)

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

Tender text

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist