Sammelschienenklemmen SKL 015 (07501501) Accessories: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Busbar terminal

SKL 015

Productnumber: 07501501 | Dimensions: 25 x 30 x 83 mm

Busbar terminal, for rails 12 x 5 mm / 12 x 10 mm, for aluminium and copper conductors

for AL/CU conductors 1x (16-50)re, 1x (16-150)rm, 1x (50-150)se, 1x (35-150)sm

electrical characteristics

Max. conductor cross section 150 mm²
Number of poles 1
shockproof No
Connection 1: Connection type Screws
Connection 1: Clamping points per pole 1
Connection 1: Suitable for Cu conductors 1
Connection 1: Suitable for Al conductors 1
Connection 1: Connectable conductor cross-section, single-wire (min) 16 mm²
Connection 1: Connectable conductor cross-section, single-wire (max) 50 mm²
Connection 1: Connectable conductor cross-section, stranded (min) 16 mm²
Connection 1:Connectable conductor cross-section, stranded (max) 150 mm²

Dimensions

Width 25 mm
Length 30 mm
Height 83 mm

Material characteristics

Industry quality no

mechanical properties

Connection 1: Tightening moment 20 Nm

Download Data Sheet

Download Data Sheet

Certificate

UKCA Declaration EN pdf (48 KB)
CE Declaration DE/EN/FR pdf (217 KB)

Tender text

Similar products

Busbar terminal SKL 024

  • Dimensions : 32 x 30 x 115 mm
  • Productnumber: 07502401

for AL/CU conductors 1x (35-50)re, 1x (35-240)rm, 1x (50-185)se, 1x...

 

Busbar terminal, for rails 12 x 5 mm / 12 x 10 mm, for aluminium and copper conductors

 

Busbar terminal SKL 052

  • Dimensions : 31 x 25 x 65 mm
  • Productnumber: 07505201

for AL/CU conductors 1x (16-50)re, 1x (16-95)rm, 1x (50-95)se, 1x...

 

Busbar terminal, for rails 12 x 5 mm / 12 x 10 mm, for aluminium and copper conductors

 

Busbar terminal SKL 092

  • Dimensions : 30 x 36 x 106 mm
  • Productnumber: 07509201

for AL/CU conductors 1x (25-50)re, 1x (25-150)rm, 1x (50-150)se, 1x...

 

Busbar terminal, for rails 12 x 5 mm / 12 x 10 mm, for aluminium and copper conductors

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist