Busbar terminal, for rails 12 x 5 mm / 12 x 10 mm, for aluminium and copper conductors
for AL/CU conductors 1x (35-50)re, 1x (35-240)rm, 1x (50-185)se, 1x (35-240)sm
Busbar terminal
Productnumber: 07502401 | Dimensions: 32 x 30 x 115 mm
Busbar terminal, for rails 12 x 5 mm / 12 x 10 mm, for aluminium and copper conductors
for AL/CU conductors 1x (35-50)re, 1x (35-240)rm, 1x (50-185)se, 1x (35-240)sm
Max. conductor cross section | 240 mm² |
---|---|
Number of poles | 1 |
shockproof | No |
Connection 1: Connection type | Screws |
Connection 1: Suitable for Cu conductors | 1 |
Connection 1: Suitable for Al conductors | 1 |
Connection 1: Connectable conductor cross-section, single-wire (min) | 16 mm² |
Connection 1: Connectable conductor cross-section, single-wire (max) | 50 mm² |
Connection 1: Connectable conductor cross-section, stranded (min) | 16 mm² |
Connection 1:Connectable conductor cross-section, stranded (max) | 150 mm² |
Width | 32 mm |
---|---|
Length | 30 mm |
Height | 115 mm |
Industry quality | no |
---|
Connection 1: Tightening moment | 20 Nm |
---|
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.