Sammelschienenklemmen SKL 052 (07505201) Accessories: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Busbar terminal

SKL 052

Productnumber: 07505201 | Dimensions: 31 x 25 x 65 mm

Busbar terminal, for rails 12 x 5 mm / 12 x 10 mm, for aluminium and copper conductors

for AL/CU conductors 1x (16-50)re, 1x (16-95)rm, 1x (50-95)se, 1x (35-95)sm, 2x (16-35)re/rn, 2x 35sm/se

electrical characteristics

Max. conductor cross section 95 mm²
Number of poles 1
shockproof No
Connection 1: Connection type Screws
Connection 1: Clamping points per pole 1
Connection 1: Suitable for Cu conductors 1
Connection 1: Suitable for Al conductors 1
Connection 1: Connectable conductor cross-section, single-wire (min) 16 mm²
Connection 1: Connectable conductor cross-section, single-wire (max) 50 mm²
Connection 1: Connectable conductor cross-section, stranded (min) 16 mm²
Connection 1:Connectable conductor cross-section, stranded (max) 95 mm²

Dimensions

Width 31 mm
Length 25 mm
Height 65 mm

Material characteristics

Industry quality no

Download Data Sheet

Download Data Sheet

Certificate

UKCA Declaration EN pdf (48 KB)
CE Declaration DE/EN/FR pdf (217 KB)

Tender text

Similar products

Busbar terminal SKL 015

  • Dimensions : 25 x 30 x 83 mm
  • Productnumber: 07501501

for AL/CU conductors 1x (16-50)re, 1x (16-150)rm, 1x (50-150)se, 1x...

 

Busbar terminal, for rails 12 x 5 mm / 12 x 10 mm, for aluminium and copper conductors

 

Busbar terminal SKL 024

  • Dimensions : 32 x 30 x 115 mm
  • Productnumber: 07502401

for AL/CU conductors 1x (35-50)re, 1x (35-240)rm, 1x (50-185)se, 1x...

 

Busbar terminal, for rails 12 x 5 mm / 12 x 10 mm, for aluminium and copper conductors

 

Busbar terminal SKL 092

  • Dimensions : 30 x 36 x 106 mm
  • Productnumber: 07509201

for AL/CU conductors 1x (25-50)re, 1x (25-150)rm, 1x (50-150)se, 1x...

 

Busbar terminal, for rails 12 x 5 mm / 12 x 10 mm, for aluminium and copper conductors

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist