Sammelschienenklemmen SKL 135 (07513501) Accessories: Spelsberg

Busbar terminal

SKL 135

Productnumber: 07513501 | Dimensions: 16 x 26,5 x 36 mm

Busbar terminal, for copper rails 12/20/25/30 x 10 mm

for CU conductor 1x (4-35mm²) re/rm/sm/rf+AE,
lam. Flat copper 3x9x0.8mm, 6x9x0.8mm

electrical characteristics

Max. conductor cross section 35 mm²
Rated current 270 A
Number of poles 1
shockproof No
Connection 1: Connection type Screws
Connection 1: Clamping points per pole 1
Connection 1: Suitable for Cu conductors 1
Connection 1: Suitable for Al conductors 0
Connection 1: Connectable conductor cross-section, single-wire (min) 4 mm²
Connection 1: Connectable conductor cross-section, single-wire (max) 35 mm²
Connection 1: Connectable conductor cross-section, stranded (min) 4 mm²
Connection 1:Connectable conductor cross-section, stranded (max) 35 mm²

Dimensions

Width 16 mm
Length 26.5 mm
Height 36 mm

Material characteristics

Industry quality no

mechanical properties

Connection 1: Tightening moment 6 Nm

Download Data Sheet

Download Data Sheet

Tender text

Similar products

Busbar terminal SKL 116

  • Dimensions : 12 x 25,5 x 31,5 mm
  • Productnumber: 07511601

for CU conductor 1x (1.5-16mm²) re/rm/rf+AE

 

Busbar terminal, for copper rails 12/20/25/30 x 10 mm

 

Busbar terminal SKL 170

  • Dimensions : 20,5 x 28 x 39 mm
  • Productnumber: 07517001

for CU conductor 1x (16-70mm²) re/rm/sm/rf+AE,
lam. Flat copper...

 

Busbar terminal, for copper rails 12/20/25/30 x 10 mm

 

Busbar terminal SKL 118

  • Dimensions : 28,5 x 29 x 53 mm
  • Productnumber: 07511801

for CU conductor 1x (50-185mm²) re/rm/sm/rf+AE

 

Busbar terminal, for copper rails 12/20/25/30 x 10 mm

 

Busbar terminal SKL 112

  • Dimensions : 23 x 29 x 51 mm
  • Productnumber: 07511201

for CU-wire 1x (16-120mm²) re/rm/sm/rf+AE,
lam. Flat copper 6x16x0.8mm,...

 

Busbar terminal, for copper rails 12/20/25/30 x 10 mm

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist